2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ALGIQ2600_1

テーブルを展開
EN
サムネイル
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
features
FEATURES
name
NAME
1
2
3
ALGIQ2600_1
CDI's flagship and most popular model is the Logic IQ, featuring large, easy to read numbers. The Logic IQ is loaded with basic and advanced features and is easy to operate. CDI includes quick sheet instruction, full instructions, and video instructions.
3 Programmable Presets & 3 Programmable Ratios AbsolutePreset Measuring Mode Incremental Measuring mode SPC Cables USB, MTI (Digimatic), RS232 Measuring System in English or Metric Travel Reverse Auto Off Floating Zero Rotating Bezel Internal and External Serial Numbers T.I.R. Measuring with Low & High Storage Recall Power with Batteries Additional Power Options Through AC Jack or Data Output Programmable Lock Combination User Tolerance Settings (high and low) Up to 4 User Changeable Resolutions InchMetric display conversion Large LCD Display Maximum Reading Hold Display Freeze Reading Hold Minimum Reading Hold Extra Large Number Display 200 Measurement Readings can be Stored Inside the Indicator and Viewed on the LCD. Stored Measurement Readings can be Downloaded to a Computer Using the CDI Single Gage Software USB Cable.
ALGIQ2600_1
ALGIQ3110_1
CDI's flagship and most popular model is the Logic IQ, featuring large, easy to read numbers. The Logic IQ is loaded with basic and advanced features and is easy to operate. CDI includes quick sheet instruction, full instructions, and video instructions.
3 Programmable Presets & 3 Programmable Ratios AbsolutePreset Measuring Mode Incremental Measuring mode SPC Cables USB, MTI (Digimatic), RS232 Measuring System in English or Metric Travel Reverse Auto Off Floating Zero Rotating Bezel Internal and External Serial Numbers T.I.R. Measuring with Low & High Storage Recall Power with Batteries Additional Power Options Through AC Jack or Data Output Programmable Lock Combination User Tolerance Settings (high and low) Up to 4 User Changeable Resolutions InchMetric display conversion Large LCD Display Maximum Reading Hold Display Freeze Reading Hold Minimum Reading Hold Extra Large Number Display 200 Measurement Readings can be Stored Inside the Indicator and Viewed on the LCD. Stored Measurement Readings can be Downloaded to a Computer Using the CDI Single Gage Software USB Cable.
ALGIQ3110_1
Q2820
CDI's flagship and most popular model is the Logic IQ, featuring large, easy to read numbers. The Logic IQ is loaded with basic and advanced features and is easy to operate. CDI includes quick sheet instruction, full instructions, and video instructions.
3 Programmable Presets & 3 Programmable Ratios AbsolutePreset Measuring Mode Incremental Measuring mode SPC Cables USB, MTI (Digimatic), RS232 Measuring System in English or Metric Travel Reverse Auto Off Floating Zero Rotating Bezel Internal and External Serial Numbers T.I.R. Measuring with Low & High Storage Recall Power with Batteries Additional Power Options Through AC Jack or Data Output Programmable Lock Combination User Tolerance Settings (high and low) Up to 4 User Changeable Resolutions InchMetric display conversion Large LCD Display Maximum Reading Hold Display Freeze Reading Hold Minimum Reading Hold Extra Large Number Display 200 Measurement Readings can be Stored Inside the Indicator and Viewed on the LCD. Stored Measurement Readings can be Downloaded to a Computer Using the CDI Single Gage Software USB Cable.
Q2820
圧縮表現を表示 (3 product)
オーダー番号ALGIQ2600_1
最終更新日23.02.2023 08:14:34
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Order NumberALGIQ2600_1